IESNA:LM-63-2002
[TEST]P1645478
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-730-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 70CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22877.1
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3692.7 3455.5 3299.0 3178.1 3003.8 2928.0 3045.8 3282.9 3615.2 4004.0 4454.1 4934.9 5426.9 5973.8 6486.8 
7107.9 7551.5 7914.5 8193.6 8308.1 8271.0 7951.6 7011.1 6490.0 6193.2 5799.5 5001.0 3631.4 2394.0 1493.8 992.1 
596.9 272.6 161.3 64.5 0.0 0.0 
3692.7 3436.2 3289.4 3165.1 2994.1 2928.0 3053.8 3291.0 3624.9 4010.5 4473.5 4959.0 5444.6 5959.2 6507.7 
7101.4 7596.7 7956.4 8250.0 8369.4 8353.3 8041.9 7162.7 6602.9 6325.4 5933.4 5125.2 3749.1 2474.7 1550.3 1030.8 
629.2 309.7 177.5 75.8 0.0 0.0 
3692.7 3458.8 3295.8 3189.3 3039.3 2947.4 3037.7 3249.0 3533.0 3894.3 4333.1 4797.7 5283.3 5804.4 6343.2 
6904.6 7469.2 7969.3 8432.3 8738.8 8853.4 8842.1 8453.3 7691.8 7269.2 6873.9 6080.2 4657.4 2994.1 1869.7 
1243.8 792.1 437.2 290.4 122.6 0.0 0.0 
3692.7 3470.0 3329.7 3232.9 3097.4 3002.2 3034.5 3182.9 3431.3 3733.0 4099.2 4539.6 4988.1 5464.0 5967.3 
6498.1 7090.1 7727.3 8361.3 8908.2 9329.3 9597.1 9668.0 9589.0 9372.8 8956.6 8300.0 7051.4 4579.9 2731.2 
1592.3 1011.5 577.5 287.2 108.1 0.0 0.0 
3692.7 3499.1 3360.3 3271.6 3181.3 3094.2 3071.6 3145.8 3303.9 3537.8 3834.6 4175.0 4541.2 4963.9 5428.5 
5894.7 6440.0 7064.3 7767.7 8514.6 9140.5 9651.9 10052.0 10379.5 10694.1 10984.4 11126.4 10615.0 8632.4 5101.0 
2360.1 1045.4 556.6 237.1 87.1 1.6 0.0 
3692.7 3541.0 3413.6 3331.3 3279.7 3224.8 3195.8 3223.2 3302.3 3449.1 3650.7 3873.3 4125.0 4426.7 4799.3 
5155.9 5594.7 6136.7 6762.6 7511.2 8272.6 8992.1 9669.7 10315.0 11099.0 12021.7 13038.1 13857.6 13504.3 10689.2 
5785.0 2260.1 787.3 382.3 124.2 3.2 0.0 
3692.7 3578.1 3470.0 3405.5 3378.1 3373.3 3379.7 3403.9 3450.7 3531.3 3665.2 3837.9 3983.0 4118.6 4321.8 
4607.4 4941.3 5357.5 5920.5 6620.7 7457.9 8322.6 9259.9 10195.6 11174.8 12405.7 13804.4 15245.0 15848.3 14299.6 
10869.9 6344.8 2237.5 805.0 303.3 27.4 0.0 
3692.7 3579.7 3474.9 3412.0 3386.2 3386.2 3399.1 3424.9 3470.0 3550.7 3687.8 3857.2 3994.3 4115.3 4308.9 
4584.8 4891.3 5307.5 5868.9 6544.8 7404.7 8292.0 9208.3 10200.4 11174.8 12400.8 13789.8 15251.4 15867.7 14352.8 
11040.9 6786.8 2340.8 826.0 317.8 29.0 0.0 
3692.7 3599.1 3529.7 3489.4 3487.8 3513.6 3562.0 3613.6 3679.8 3765.3 3918.5 4081.5 4152.4 4231.5 4399.3 
4617.0 4899.4 5312.3 5872.1 6556.1 7361.1 8282.3 9258.3 10256.9 11276.4 12441.2 13709.2 14769.1 14932.0 13433.3 
10766.7 6825.5 2761.8 701.8 304.9 41.9 0.0 
3692.7 3645.9 3621.7 3628.1 3670.1 3734.6 3800.8 3873.3 3952.4 4062.1 4208.9 4299.2 4342.8 4429.9 4571.9 
4792.9 5065.5 5547.9 6133.5 6844.9 7780.6 8774.3 9839.0 10995.7 12242.8 13580.1 14770.7 15520.8 15053.0 13228.4 
10369.8 5414.0 1719.7 629.2 274.2 75.8 0.0 
3692.7 3691.1 3712.0 3766.9 3863.7 3987.9 4110.5 4242.8 4383.1 4534.8 4713.8 4809.0 4905.8 5044.5 5239.7 
5512.4 5877.0 6325.4 6867.5 7487.0 8159.7 8911.4 9671.3 10592.4 11528.1 12442.8 13047.8 13080.0 11641.0 9564.8 
6664.2 2790.9 880.8 375.9 138.7 41.9 0.0 
3692.7 3720.1 3760.4 3836.2 3960.5 4102.4 4244.4 4388.0 4526.7 4683.2 4842.9 4907.4 4960.7 5034.9 5122.0 
5246.2 5425.3 5651.1 5941.5 6291.6 6693.3 7122.4 7596.7 8195.2 8821.1 9353.5 9576.1 9329.3 7969.3 6422.2 
4470.2 1923.0 643.7 322.6 158.1 58.1 0.0 
3692.7 3710.4 3765.3 3857.2 3987.9 4128.2 4265.4 4386.4 4489.6 4591.2 4678.3 4678.3 4638.0 4602.5 4547.7 
4499.3 4479.9 4465.4 4442.8 4407.3 4362.2 4310.5 4302.5 4399.3 4581.6 4720.3 4605.8 4068.5 2989.3 2116.5 
1329.3 682.4 395.2 229.1 130.7 51.6 0.0 
3692.7 3758.8 3831.4 3918.5 4029.8 4120.2 4178.2 4202.4 4171.8 4081.5 3929.8 3671.7 3310.3 2873.2 2345.6 
1885.9 1487.4 1229.3 1100.2 1042.1 1011.5 990.5 961.5 940.5 958.3 972.8 937.3 867.9 748.5 621.1 517.8 404.9 292.0 185.5 
101.6 32.3 0.0 
3692.7 3795.9 3862.1 3916.9 3962.1 3963.7 3889.5 3718.5 3432.9 3068.4 2640.8 2145.6 1698.7 1427.7 1298.6 1240.6 
1206.7 1190.6 1187.3 1187.3 1184.1 1171.2 1143.8 1103.4 1064.7 1047.0 1009.9 927.6 796.9 634.0 504.9 398.5 280.7 167.8 100.0 25.8 
0.0 
3692.7 3812.0 3862.1 3871.7 3836.2 3704.0 3428.1 3068.4 2650.5 2176.2 1779.4 1568.1 1480.9 1440.6 1406.7 1384.1 1380.9 
1392.2 1419.6 1450.3 1480.9 1501.9 1508.4 1482.6 1429.3 1351.9 1239.0 1111.5 956.6 750.1 542.0 361.4 240.4 161.3 83.9 16.1 0.0 
3692.7 3828.2 3849.2 3800.8 3649.1 3353.9 2961.9 2527.9 2090.7 1787.5 1676.1 1629.4 1584.2 1540.6 1503.5 1477.7 
1476.1 1513.2 1542.2 1529.3 1529.3 1530.9 1489.0 1403.5 1322.8 1251.9 1164.7 1053.4 922.8 777.6 593.7 411.4 288.8 182.3 79.0 11.3 
0.0 
3692.7 3813.7 3810.4 3704.0 3444.2 3058.7 2639.2 2211.7 1890.7 1800.4 1776.2 1739.1 1679.4 1606.8 1550.3 1516.4 
1448.7 1355.1 1345.4 1316.4 1255.1 1258.3 1266.4 1282.5 1293.8 1282.5 1258.3 1219.6 1159.9 1056.7 824.4 632.4 445.2 263.0 109.7 6.5 
0.0 
3692.7 3808.8 3783.0 3629.8 3282.9 2873.2 2416.6 2039.1 1902.0 1893.9 1881.0 1840.7 1772.9 1685.8 1597.1 1416.4 
1293.8 1213.1 1101.8 1077.6 1072.8 1088.9 1124.4 1150.2 1137.3 1108.3 1071.2 1022.8 959.9 880.8 730.8 609.8 487.2 303.3 129.1 6.5 
0.0 
3692.7 3808.8 3773.3 3562.0 3186.1 2737.6 2298.8 1998.8 1961.7 1981.0 1979.4 1943.9 1874.6 1777.8 1555.1 1358.3 
1214.8 1050.2 990.5 963.1 956.6 963.1 972.8 961.5 906.6 876.0 850.2 814.7 758.2 693.7 598.5 501.7 393.6 272.6 122.6 4.8 
0.0 
3692.7 3776.6 3731.4 3533.0 3108.7 2666.7 2232.7 1987.5 1987.5 2019.8 2029.4 2002.0 1945.5 1824.6 1553.5 1334.1 
1130.9 1013.1 974.4 980.8 1048.6 1064.7 964.7 963.1 880.8 869.5 826.0 785.6 737.2 634.0 535.6 429.1 317.8 219.4 90.3 4.8 
0.0 
3692.7 3760.4 3720.1 3515.2 3108.7 2666.7 2232.7 1985.9 1990.7 2024.6 2034.3 2013.3 1958.5 1819.7 1558.4 1324.5 
1129.3 1009.9 974.4 992.1 1085.7 1095.4 966.3 974.4 884.0 884.0 827.6 779.2 722.7 613.0 516.2 417.8 298.4 185.5 85.5 4.8 
0.0 
